FB_SoEWritePassword

FB_SoEWritePassword 1:

With the FB_SoEWritePassword function block (S-0-0267) the drive password can be set.

FB_SoEWritePassword 2: Inputs

VAR_INPUT
    sNetId    : T_AmsNetId := '';
    bExecute  : BOOL;
    tTimeout  : TIME := DEFAULT_ADS_TIMEOUT;
    sPassword : ST_SoE_String;
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

String, which contains the AMS Network ID of the PC (type: T_AmsNetId).

bExecute

BOOL

The function block is enabled via a positive edge at this input.

tTimeout

TIME

Maximum time allowed for the execution of the function block.

sPassword

ST_SoE_String

Password as a Sercos string

FB_SoEWritePassword 3: Inputs/outputs

VAR_IN_OUT
    Axis : NCTOPLC_AXIS_REF;(* reference to NC axis *)
END_VAR

Name

Type

Description

Axis

NCTOPLC_AXIS_REF

Axis data structure of the type NCTOPLC_AXIS_REF

FB_SoEWritePassword 4: Outputs

VAR_OUTPUT
    bBusy        : BOOL;
    bError       : BOOL;
    iAdsErrId    : UINT;
    iSercosErrId : UINT;
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until a feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

iAdsErrId

UINT

Returns the ADS error code of the last executed command when the bError output is set.

iSercosErrId

UINT

In the case of a set bError output returns the Sercos error of the last executed command.

Sample

fbWritePassword : FB_SoEWritePassword;
bWritePassword : BOOL;
sPassword : ST_SoE_String;
(* NcAxis *)
NcToPlc AT %I* : NCTOPLC_AXIS_REF; 

IF bWritePassword THEN
  fbWritePassword(
    Axis := NcToPlc,
    bExecute := TRUE,
    tTimeout := DEFAULT_ADS_TIMEOUT,
    sPassword := sPassword
  );
  IF NOT fbWritePassword.bBusy THEN
    fbWritePassword(Axis := NcToPlc, bExecute := FALSE);
    bWritePassword := FALSE;
  END_IF
END_IF