KL6771 with CX5120
This sample describes how to write a simple PLC program for MP-Bus in TwinCAT and how to link it with the hardware. The task is to control an individual damper drive and change it with a button.
Sample: MPBus_Sample_KL6771_CX5120.zip
![]() | The TwinCAT project is available for download as *.zip file. This must first be unpacked locally so that the archive (*.tnzip file) is available for import into the TwinCAT project. |
Hardware
Setting up the components
The following hardware is required:
- 1x CX5120 Embedded PC
- 1x digital 4-channel input terminal KL1104 (for the Open and Close functions)
- 1x KL6771 MP-Bus master terminal
- 1x KL9010 end terminal
Set up the hardware and the MP-Bus components as described in the associated documentation.
This sample assumes that the address of the damper drive is known.
Software
Creation of the PLC program
Create a new "TwinCAT XAE project" and a "Standard PLC project".
Add the library Tc2_MPBus under "References" in the PLC project.
Generate a Global Variable List with the name GVL_MPBus and create the following variables:
VAR_GLOBAL
bOpen AT %I* : BOOL;
bClose AT %I* : BOOL;
arrKL6771_IN AT %I* : ARRAY [0..11] OF BYTE;
arrKL6771_OUT AT %Q* : ARRAY [0..11] OF BYTE;
stDataKL6771 : DataKL6771;
END_VARbOpen: Input variable for the Open button.
bClose: Input variable for the Close button.
arrKL6771_IN: Input variable for the MP-Bus terminal.
arrKL6771_OUT: Output variable for the MP-Bus terminal.
stDataKl6771: Required for communication with MP-Bus (see DataKL6771).
All MP-Bus function blocks must be called in the same task.
Therefore, create a MAIN program (CFC) in which the KL6771 and MP_DamperLinearActuator function blocks are called. Make sure to link arrKL6771_IN, arrKL6771_OUT and stDataKL6771 in the communication block.

The input SetPoint is set depending on the selected function. Link the global variables bOpen and bClose with an auxiliary variable.

Go to the task configuration and give the task a lower interval time.
Further conditions can be found in the description of the function block KL6771.

I/O configuration
Select the CX as target system and initiate a search for its hardware. In the project instance within the PLC section, you can see that the input and output variables are assigned to the task.
Now link the global variables with the inputs and outputs of the Bus Terminals.
The linking of MP-Bus variables is described in detail below.
Right-click the array arrKL6771_IN and select "Change Link".

Under "I/O Configuration" select the terminal, select "All Types" and "Continuous", then select "ParameterStatus", "InputData1" to "InputData10" with the left mouse button and the >SHIFT< key. Then click "OK".

You can now check the connection. To do this, go to the KL6771 and open it. All terminal data should now show a small arrow. If that is the case, then proceed in exactly the same way with the outputs.