FB_MDP_Device_Read_DevName

The function block enables the device name to be queried. This information can be found in the general area of the IPC diagnostics.
VAR_INPUT
VAR_INPUT
bExecute : BOOL; (* Function block execution is triggered by a rising edge at this input.*)
tTimeout : TIME := DEFAULT_ADS_TIMEOUT; (* States the time before the function is cancelled. *)
sAmsNetId : T_AmsNetId; (* keep empty '' for the local device *)
END_VARbExecute: The function block is called by a rising edge on the input bExecute, if the block is not already active.
tTimeout: Specifies a maximum length of time for the execution of the function block.
sAmsNetId: To execute the query on the local device, it is not necessary to specify this input variable. Alternatively, an empty string can be specified. To direct the query to another computer, its AMS Net Id (of type T_AmsNetId) can be specified here.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sDevName : T_MaxString;
END_VARbBusy: This output is TRUE as long as the function block is active.
bError: Becomes TRUE as soon as an error situation occurs.
nErrID: Returns an error code if the bError output is set.
sDevName: The queried name is output as a string at this output.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | Tc2_MDP |