0x1000-0x1FFF – General Area
The General Area contains various general data of the IPC.
0x1000
|
SubIndex |
Typ |
Name |
Typ |
Zugriff |
|---|---|---|---|---|
|
00 |
VAR |
Device Typ (MDP ProfileID(0x1389) & SubProfileID(0x2710)) |
DWORD32 |
read-only |
0x1008
SubIndex | Type | Name | Type | Access |
|---|---|---|---|---|
00 | VAR | Device Name | VISIBLE STRING | read-write |
If the device name is invalid, the write command terminates with the value 0xECA60106 (invalid data).
Valid file names must meet the following requirements:
- Compliant with the RFC952/1123 standard
- The following prefixes are reserved by Beckhoff and must not be included:
- CX- or CX_
- CP- or CP_
- EK-
- AX-
0x1009
|
SubIndex |
Typ |
Name |
Typ |
Zugriff |
|---|---|---|---|---|
|
00 |
VAR |
Hardware Version |
VISIBLE STRING |
constant |
0x100A
|
SubIndex |
Typ |
Name |
Typ |
Zugriff |
|---|---|---|---|---|
|
00 |
VAR |
OS and Image Version |
VISIBLE STRING |
constant |
0x1018 - Identity Object
SubIndex | Typ | Name | Typ | Zugriff |
|---|---|---|---|---|
00 | VAR | Len | UNSIGNED16 | read-only |
01 | VAR | Vendor | UNSIGNED32 | constant |
02 | VAR | Product Code (not yet supported) | UNSIGNED32 | constant |
03 | VAR | Revision Number (not yet supported) | UNSIGNED32 | constant |
04 | VAR | Serial Number (obsolete)1 | UNSIGNED32 | constant |
1This parameter is obsolete. The parameter is no longer supported on newer Beckhoff IPC devices. Use the parameter Serial Number (0xF9F0) from the MDP Device Area.