PLCTONC_AXIS_REF_CTRL

The structure PLCTONC_AXIS_REF_CTRL is part of the structure NCTOPLC_AXIS_REF.

TYPE PLCTONC_AXIS_REF_CTRL : 
    DWORD;
END_TYPE

Bit

Variable name

Description

0

Enable

Enable controller

1

FeedEnablePlus

Feed enable plus

2

FeedEnableMinus

Feed enable minus

3-4

-

RESERVE

5

HomingSensor

Referencing cam or referencing sensor

6-7

-

RESERVE

8

AcceptBlockedDrive

Accept blocking of the drive setpoint adoption (e.g. hardware end positions)
from TwinCAT V2.10 Build 1311

9

BlockedDriveDetected

User signal "Axis is blocked" (e.g. mechanical fixed stop). Not yet released!

10-29

-

RESERVE

30

PlcDebugFlag

PLC debug function. For internal use only!

Requirements

Development environment

Target system type

PLC libraries to include

TwinCAT v3.0.0

PC or CX (x86 or x64)

Tc2_MC2