KL6781 with CX5120
This sample describes how to write a simple PLC program for M-Bus in TwinCAT and how to link it with the hardware. The task is to read a counter with four digital inputs.
Sample: MBus_Sample_KL6781_CX5120.zip
![]() | The TwinCAT project is available for download as *.zip file. This must first be unpacked locally so that the archive (*.tnzip file) is available for import into the TwinCAT project. |
Hardware
Setting up the components
The following hardware is required:
- 1x CX5120 Embedded PC
- 1x KL6781 M-Bus master terminal
- 1x KL9010 end terminal
Set up the hardware and the M-Bus components as described in the associated documentation.
This example assumes that the counter address is known.
Software
Creation of the PLC program
Create a new "TwinCAT XAE project" and a "Standard PLC project".
Add the library Tc2_MBus under References in the PLC project.
Generate a Global Variable List with the name GVL_MBus and create the following variables:
VAR_GLOBAL
stComIn AT %I* : ST_KL6781inData22B;
stComOut AT %Q* : ST_KL6781outData22B;
stCom : ST_MBUS_Communication;
END_VAR
stComIn: Input variable for the M-Bus terminal (see ST_KL6781inData22B).
stComOut: Output variable for the M-Bus terminal (see ST_KL6781outData22B)
stCom: Required for the communication with M-Bus (see ST_MBUS_Communication).
Create a program (CFC) for the background communication with M-Bus. The FB_MBUSKL6781 block is called in this program. Make sure to link the communication block with stComIn, stComOut and stCom.

Create a MAIN program (CFC) in which the block FB_MBUS_REL_PadIn4 is called up. Link the input usiAddress of the counter block with the local variable usiAddress and stCom with the global variable stCom.

Navigate to the task configuration section and configure the PlcTask. By way of example, the task is assigned priority 16 and a cycle time of 6 ms.

Create a further task for the background communication. Assign a higher priority (smaller number) and a lower interval time to this task than the PLCTask.

Add the program for the communication to this task. Further information on task configuration can be found in the description of the function block FB_MBUSKL6781.

I/O configuration
Select the CX as target system and initiate a search for its hardware. In the project instance within the PLC section, you can see that the input and output variables are assigned to the corresponding tasks.

Now link the global variables of PLC program with the inputs and outputs of the Bus Terminals. Create the Solution and enable the configuration.
When linking the data array, make sure that you select both the All types and Continuous options.
Use the Shift key and the right mouse button to mark all data bytes of the terminal.

After starting the PLC, the current values are regularly read by the counter.