MODABS
The MODABS function performs a modulo division and determines the unsigned modulo value within the modulo range.
Examples
MODABS(400.56, 360) = 40.56
MODABS(-400.56, 360) = 319.44
Similar functions: MOD, LMOD
![]() | The MODABS function can be used to calculate the modulo set position of an NC axis from its absolute set position. |
ModuloSetPosition := MODABS( NcToPlc.fPosSoll, 360 );
FUNCTION MODABS : LREAL
Inputs
VAR_INPUT
lr_val : LREAL;
lr_mod : LREAL;
END_VAR
Name | Type | Description |
---|---|---|
lr_val | LREAL | Input value |
lr_mod | LREAL | Modulo range |

Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v3.0.0 | PC or CX (x86) | Tc2_Math |