LMOD
The LMOD function carries out a modulo division and returns the signed divide remainder.
Examples
LMOD(400.56, 360) = 40.56
LMOD(-400.56, 360) = -40.56
Similar functions: MOD, MODABS
![]() | Unlike MOD, the LMOD function operates with floating point variables and also determines non-integer remainders. |
In the context of NC axes, modulo values are usually used unsigned. These can be calculated with the MODABS function.
FUNCTION LMOD : LREAL
Inputs
VAR_INPUT
lr_Value : LREAL;
lr_Arg : LREAL;
END_VAR
Name | Type | Description |
---|---|---|
lr_Value | LREAL | Input value |
lr_Arg | LREAL | Modulo range |

Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v3.0.0 | PC or CX (x86) | Tc2_Math |