ST_LON_SNVT_scene_cfg
Used by: SNVT_scene_cfg
TYPE ST_LON_SNVT_scene_cfg :
STRUCT
eFunction : E_LON_Scene_config_t;
byScene_number : BYTE;
rSetting : REAL;
rRotation : REAL;
rFade_time : REAL;
rDelay_time : REAL;
scene_priority : BYTE;
END_STRUCT
END_TYPE eFunction: Scene configuration function (scene configuration function names) (see E_LON_Scene_config_t).
byScene_number: Min: 0 / Max: 255 / Scene number.
rSetting: Min: 0 / Max: 100.0 Invalid: 255 / Scene setting level (% of full level).
rRotation: Min: -359,98 / Max: 360,00 / Scene rotation angle (degrees).
rFade_time: Min: 0 / Max: 6553.5 / Scene fade time (seconds).
rDelay_time: Min: 0 / Max: 6553.5 / Scene delay time (seconds).
scene_priority: Min: 0 / Max: 255 / scene_priority
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |