E_LON_scene_config_t
Used by: SNVT_scene_cfg
TYPE E_LON_scene_config_t :
(
eLON_SCF_NUL := -1,
eLON_SCF_SAVE := 0,
eLON_SCF_CLEAR := 1,
eLON_SCF_REPORT := 2,
eLON_SCF_SIZE := 3,
eLON_SCF_FREE := 4
)
END_TYPE eLON_SCF_NUL: Invalid Value
eLON_SCF_SAVE: Overwrite this scene with new data
eLON_SCF_CLEAR: Delete this scene from the list
eLON_SCF_REPORT: Display this scene's data
eLON_SCF_SIZE: Report the number of programmed scenes
eLON_SCF_FREE: Report the number of free scene storage spaces
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |