ST_LON_SNVT_pumpset_mn
Used by: SNVT_pumpset_mn
TYPE ST_LON_SNVT_pumpset_mn :
STRUCT
eMain_pump : E_LON_motor_state_t;
eBooster_pump : E_LON_motor_state_t;
ePriority_level : E_LON_Priority_level_t;
eProcess_ready : E_LON_boolean_t;
eEmergency_stop_activated : E_LON_boolean_t;
eMain_pump_drive_enabled : E_LON_boolean_t;
eBooster_pump_drive_enabled : E_LON_boolean_t;
eMaintenance_required : E_LON_boolean_t;
END_STRUCT
END_TYPE eMain_pump: Main pump state (motor state names) (see E_LON_motor_state_t).
eBooster_pump: Booster pump state (motor state names) (see E_LON_motor_state_t).
ePriority_level: Priority level (priority level names) (see E_LON_Priority_level_t).
eProcess_ready: Process ready (boolean) (see E_LON_boolean_t).
eEmergency_stop_activated: Emergency stop (boolean) (see E_LON_boolean_t).
eMain_pump_drive_enabled: Main pump enabled (boolean) (see E_LON_boolean_t).
eBooster_pump_drive_enabled: Booster pump enabled (boolean) (see E_LON_boolean_t).
eMaintenance_required: Maintenance required (boolean) (see E_LON_boolean_t).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |