E_LON_motor_state_t
Used by: SNVT_motor_state / SNVT_pumpset_mn
TYPE E_LON_motor_state_t :
(
eLON_MOTOR_NUL := -1,
eLON_MOTOR_STOPPED := 0,
eLON_MOTOR_STARTING := 1,
eLON_MOTOR_ACCELERATING := 2,
eLON_MOTOR_AT_STANDBY := 3,
eLON_MOTOR_AT_NORMAL := 4,
eLON_MOTOR_AT_REFERENCE := 5,
eLON_MOTOR_DECELERATING := 6,
eLON_MOTOR_STOPPING := 7
)
END_TYPE eLON_MOTOR_NUL: The state of the motor is unknown (invalid value)
eLON_MOTOR_STOPPED: The motor is not running
eLON_MOTOR_STARTING: The motor is performing its start-up sequence
eLON_MOTOR_ACCELERATING: The motor is running. Speed is increasing.
eLON_MOTOR_AT_STANDBY: The motor is running in its standby mode
eLON_MOTOR_AT_NORMAL: The motor is running in its normal operational mode
eLON_MOTOR_AT_REFERENCE: The motor is running at its reference speed.
eLON_MOTOR_DECELERATING: The motor is running. Speed is decreasing.
eLON_MOTOR_STOPPING: The motor is running, beginning its shutdown sequence.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |