ST_LON_SNVT_log_status
Used by: SNVT_log_status
TYPE ST_LON_SNVT_log_status :
STRUCT
eStatus : E_LON_log_status_t;
uiLog_number : UINT;
rLevel : REAL;
diRecord_count : DINT;
diByte_count : DINT;
diTotal_record_count : DINT;
diRecords_since_notification : DINT;
stCurrent_notify_time : TIMESTRUCT;
stPrevious_notify_time : TIMESTRUCT;
END_STRUCT
END_TYPE eStatus: Log state. State of the selected data log (see E_LON_log_status_t).
uiLog_number: Min: 1 / Max: 65535 / Selected log number. The log number of the reported data log. Logs are numbered from 1 to number_of_logs.
rLevel: Min: 0 / Max: 100 / Log level (Percent). The percent of maximum records in the selected data log.
diRecord_count: Min: -2147483648 / Max: 2147483647 / Record count.(records). Number of records in the selected data log. A record is a logged value and any associated data such as a timestamp.
diByte_count: Min: -2147483648 / Max: 2147483647 / Byte count. (bytes). Number of bytes in the selected data log.
diTotal_record_count: Min: -2147483648 / Max: 2147483647 / Total record count. (records). Total records collected in the selected data log since the data log was created. Wraps to 0 on overflow.
diRecords_since_notification: Min: -2147483648 / Max: 2147483647 / Records since notification. (records). The number of log records collected since the last notification.
stCurrent_notify_time: Current notify time (see TIMESTRUCT). Timestamp of the most recently collected data point.
stPrevious_notify_time: Previous notify time (seconds) (see TIMESTRUCT). Timestamp of the most recently collected data point in the previous update to the log status.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |