E_LON_log_status_t
Used by: SCPTlogRecord / SNVT_log_status
TYPE E_LON_log_status_t :
(
eLON_LS_NUL := -1,
eLON_LS_ENABLED := 0,
eLON_LS_DISABLED := 1,
eLON_LS_FULL := 2,
eLON_LS_OVERFLOW_ERR := 3,
eLON_LS_INVALID_LOG_ERR := 4,
eLON_LS_APP_ERR := 5
)
END_TYPE eLON_LS_NUL: Invalid value
eLON_LS_ENABLED: Log enabled
eLON_LS_DISABLED: Log disabled
eLON_LS_FULL: Log enabled and full
eLON_LS_OVERFLOW_ERR: Log enabled, overflow occurred
eLON_LS_INVALID_LOG_ERR: Invalid log selected
eLON_LS_APP_ERR: Other application error
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |