ST_LON_SNVT_hvac_status
Used by: SNVT_hvac_status
TYPE ST_LON_SNVT_hvac_status :
STRUCT
eMode : E_LON_hvac_t;
rHeat_output_primary : REAL;
rHeat_output_secondary : REAL;
rCool_output : REAL;
rEcon_output : REAL;
rFan_output : REAL;
byIn_alarm : BYTE;
END_STRUCT
END_TYPE eMode: HVAC status mode (HVAC mode names) (see E_LON_hvac_t).
rHeat_output_primary: Min: -163.8400 / Max: 163.8350 / Primary heat output (% of full scale).
rHeat_output_secondary: Min: -163.8400 / Max: 163.8350 / Secondary heat output (% of full scale).
rCool_output: Min: -163.8400 / Max: 163.8350 / Cooling output (% of full scale).
rEcon_output: Min: -163.8400 / Max: 163.8350 / Economizer output (% of full scale).
rFan_output: Min: -163.8400 / Max: 163.8350 / Fan output (% of full scale).
byIn_alarm: Min: 0 / Max: 255 / in_alarm
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |