E_LON_hvac_t
Used by: SNVT_chlr_status / SNVT_hvac_mode / SNVT_hvac_status
TYPE E_LON_hvac_t :
(
eLON_HVAC_NUL := -1,
eLON_HVAC_AUTO := 0,
eLON_HVAC_HEAT := 1,
eLON_HVAC_MRNG_WRMUP := 2,
eLON_HVAC_COOL := 3,
eLON_HVAC_NIGHT_PURGE := 4,
eLON_HVAC_PRE_COOL := 5,
eLON_HVAC_OFF := 6,
eLON_HVAC_TEST := 7,
eLON_HVAC_EMERG_HEAT := 8,
eLON_HVAC_FAN_ONLY := 9,
eLON_HVAC_FREE_COOL := 10,
eLON_HVAC_ICE := 11,
eLON_HVAC_MAX_HEAT := 12,
eLON_HVAC_ECONOMY := 13,
eLON_HVAC_DEHUMID := 14,
eLON_HVAC_CALIBRATE := 15,
eLON_HVAC_EMERG_COOL := 16,
eLON_HVAC_EMERG_STEAM := 17,
eLON_HVAC_MAX_COOL := 18,
eLON_HVAC_HVC_LOAD := 19,
eLON_HVAC_NO_LOAD := 20
)
END_TYPE eLON_HVAC_NUL: Invalid value
eLON_HVAC_AUTO: Controller automatically changes between application modes
eLON_HVAC_HEAT: Heating only
eLON_HVAC_MRNG_WRMUP: Application-specific morning warm-up
eLON_HVAC_COOL: Cooling only
eLON_HVAC_NIGHT_PURGE: Application-specific night purge
eLON_HVAC_PRE_COOL: Application-specific pre-cool
eLON_HVAC_OFF: Controller not controlling outputs
eLON_HVAC_TEST: Equipment being tested
eLON_HVAC_EMERG_HEAT: Emergency heat mode (heat pump)
eLON_HVAC_FAN_ONLY: Air not conditioned, fan turned on
eLON_HVAC_FREE_COOL: Cooling with compressor not running
eLON_HVAC_ICE: Ice-making mode
eLON_HVAC_MAX_HEAT: Maximum heating mode
eLON_HVAC_ECONOMY: Economic Heat/Cool mode
eLON_HVAC_DEHUMID: Dehumidification mode
eLON_HVAC_CALIBRATE: Calibration mode
eLON_HVAC_EMERG_COOL: Emergency cool mode
eLON_HVAC_EMERG_STEAM: Emergency steam mode
eLON_HVAC_MAX_COOL:
eLON_HVAC_HVC_LOAD:
eLON_HVAC_NO_LOAD:
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |