ST_LON_rac_req_addr_init
TYPE ST_LON_rac_req_addr_init :
STRUCT
byUnit_id : BYTE;
byLocation : BYTE;
byCar_id : BYTE;
byReserved : BYTE;
eAudio_sensor_type : E_LON_rail_audio_sensor_type_t;
END_STRUCT
END_TYPE byUnit_id:
byLocation:
byCar_id:
byReserved:
eAudio_sensor_type: (see E_LON_rail_audio_sensor_type_t).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |