E_LON_rail_audio_sensor_type_t
Used by: SNVT_rac_ctrl / SNVT_rac_req
TYPE E_LON_rail_audio_sensor_type_t :
(
eLON_RAST_NUL := -1,
eLON_RAST_CU_TYPE_1 := 0,
eLON_RAST_CU_TYPE_2 := 1,
eLON_RAST_CU_TYPE_3 := 2,
eLON_RAST_CU_TYPE_4 := 3,
eLON_RAST_LS_LINE_1 := 4,
eLON_RAST_LS_LINE_2 := 5,
eLON_RAST_LS_LINE_3 := 6,
eLON_RAST_LS_LINE_4 := 7,
eLON_RAST_LS_LINE_5 := 8,
eLON_RAST_LS_LINE_6 := 9,
eLON_RAST_LS_LINE_7 := 10,
eLON_RAST_LS_LINE_8 := 11,
eLON_RAST_PAU := 12,
eLON_RAST_CFA_TYPE_1 := 13,
eLON_RAST_CFA_TYPE_2 := 14,
eLON_RAST_CFA_TYPE_3 := 15,
eLON_RAST_CFA_TYPE_4 := 16,
eLON_RAST_DVA := 17,
eLON_RAST_ET_TYPE_1 := 18,
eLON_RAST_ET_TYPE_2 := 19,
eLON_RAST_USERDEF_TYPE_1 := 20,
eLON_RAST_USERDEF_TYPE_2 := 21,
eLON_RAST_USERDEF_TYPE_3 := 22,
eLON_RAST_USERDEF_TYPE_4 := 23
)
END_TYPE eLON_RAST_NUL: Invalid Value
eLON_RAST_CU_TYPE_1: CU Type 1
eLON_RAST_CU_TYPE_2: CU Type 2
eLON_RAST_CU_TYPE_3:
eLON_RAST_CU_TYPE_4: CU Type 4
eLON_RAST_LS_LINE_1: LS Line 1
eLON_RAST_LS_LINE_2: LS Line 2
eLON_RAST_LS_LINE_3: LS Line 3
eLON_RAST_LS_LINE_4: LS Line 4
eLON_RAST_LS_LINE_5: LS Line 5
eLON_RAST_LS_LINE_6: LS Line 6
eLON_RAST_LS_LINE_7: LS Line 7
eLON_RAST_LS_LINE_8: LS Line 8
eLON_RAST_PAU: Public-Address Unit
eLON_RAST_CFA_TYPE_1: CFA Type 1
eLON_RAST_CFA_TYPE_2: CFA Type 2
eLON_RAST_CFA_TYPE_3: CFA Type 3
eLON_RAST_CFA_TYPE_4: CFA Type 4
eLON_RAST_DVA: DVA
eLON_RAST_ET_TYPE_1: ET Type 1
eLON_RAST_ET_TYPE_2: ET Type 2
eLON_RAST_USERDEF_TYPE_1: User-defined Type 1
eLON_RAST_USERDEF_TYPE_2: User-defined Type 2
eLON_RAST_USERDEF_TYPE_3: User-defined Type 3
eLON_RAST_USERDEF_TYPE_4: User-defined Type 4
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |