FB_TcTouchLock_AcquireFocus

The FB_TcTouchLock_AcquireFocus function block is used to prevent parallel, interfering inputs via several multi-touch control panels connected to one IPC. To this end, the focus is placed on one of the connected control panels, while inputs from all other connected control panels are blocked. The FB_TcTouchLock_AcquireFocus function block can be used to request and release the focus.
If the focus is requested from a multi-touch control panel when another multi-touch control panel currently has the focus, the focus must first be released by this panel. Once the release has taken place, the focus is automatically set to the device that is waiting for it.
The multi-touch control panels that are accessed by the function block must first be configured using the command line application TcTouchLockService.exe. Each device must be assigned a specific identification number.
Inputs
VAR_INPUT
bEnable : BOOL;
sSetID : STRING(32);
tLEDTime : TIME := 200;
END_VARName | Type | Description |
|---|---|---|
bEnable | BOOL | TRUE = request focus, FALSE = release focus |
sSetID | STRING | ID of the device |
tLEDTime | TIME | The output LED flashes at the specified interval (100 ms – 1 s) while the focus is requested. |
Outputs
VAR_OUTPUT
bAcquired : BOOL := FALSE;(* Focus status information *)
bLED : BOOL := FALSE;(* LED control output *)
bBusy : BOOL;(* TRUE => function in progress *)
bError: : BOOL;(* Error flag *)
nErrID : UDINT;(* Error code *)
END_VARName | Type | Description |
|---|---|---|
bAcquired | BOOL | TRUE if the client has the focus; FALSE if the client loses the focus. |
bLED | BOOL | This output has the following meaning, depending on the mode: |
Mode | Meaning |
|---|---|
Constant TRUE | The panel has the focus |
Constant FALSE | The panel does not have the focus |
Toggeles | The panel is waiting for the focus |
Name | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error should occur during the transfer of the command, then this output is set once the bBusy output was reset. |
nErrId | UDINT | Returns the ADS error number or the specific function block error number if the ERR output is set. |
Error codes | Error description |
|---|---|
0x0000 | No error |
0x0006 | Target port not found |
Example: control of touch focus via special key
Manual setting of the focus can be controlled via a special key on the panel, for example. As the focus should also be requested via the touch screen when the input is locked, an input option outside the lockable touch screen must be considered. The special key is linked to the corresponding input variable in the PLC program through the TwinCAT System Manager. One FB_TcTouchLock_AquireFocus instance is created per panel and configured with the panel ID. After pressing the special key on a panel, the function block R_TRIG detects the rising edge, and the PLC program tries to set the touch focus via the corresponding FB_TcTouchLock_AquireFocus instance. The function block can also control an output (e.g. an LED), which signals whether the touch focus has been set successfully or whether an attempt is still being made to obtain the focus. Pressing the special key again resets the touch focus, allowing the touch focus to be set to another panel.

For two panels the PLC program looks like this:
PROGRAM MAIN
VAR
button1 AT%IX0.0 : BOOL;
button2 AT%IX0.1 : BOOL;
led1 AT%QX0.0 : BOOL;
led2 AT%QX0.1 : BOOL;
fbPanel1 : FB_TcTouchLock_AcquireFocus := ( sSetID := 'A' );
fbPanel2 : FB_TcTouchLock_AcquireFocus := ( sSetID := 'B' );
trigger1 : R_TRIG;
trigger2 : R_TRIG;
END_VAR(* Panel 1 *)
trigger1( CLK := button1 );
IF trigger1.Q THEN
fbPanel1.bEnable := NOT fbPanel1.bEnable;
END_IF
fbPanel1(bLED=>LED1);
(* Panel 2 *)
trigger2( CLK := button2 );
IF trigger2.Q THEN
fbPanel2.bEnable := NOT fbPanel2.bEnable;
END_IF
fbPanel2(bLED=>LED2 );
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1. >= 4022.31 | PC or CX (x86, x64) | Tc2_IoFunctions (IO) |