FB_RAIDGetStatus
This function block returns the RAID set index, the RAID type, the RAID status, the number of RAID drives and the status of the RAID drives.
Notice | |
Call once per second at the most! The system performance can be dramatically affected by the cyclic calling of this function block. |
Inputs
VAR_INPUT
sNETID : T_AmsNetId;
bWrtRd : BOOL;
stRAIDConfigReq : ST_RAIDConfigReq;
tTimeOut : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNETID | T_AmsNetID | Is a string containing the AMS network ID of the target device to which the ADS command is sent. |
bWrtRd | BOOL | The ADS command is triggered by the rising edge of this input. |
stRAIDConfigReq | RAID configuration request parameters are defined in this structure. It contains the controller ID and the index of the RAID set. | |
tTimeOut | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
stRAIDStatusRes : ST_RAIDStatusRes;
nBytesRead : UDINT;
bBusy : BOOL;
bError : BOOL;
nErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
stRAIDStatusRes | This structure contains the RAID status response, the RAID set index, the RAID type, the RAID status, the number of RAID drives, the status of the RAID drives. | |
nBytesRead | UDINT | Number of successfully returned data bytes. |
bBusy | BOOL | This output remains TRUE until the function block has executed a command, but no longer than the time present at the ‘Timeout’ input. No new command will be accepted at the inputs as long as bBusy = TRUE. Please note that it is not the execution of the service, but the time during which it be may executed that is monitored here. |
bError | BOOL | This output is set to TRUE if an error occurs during the execution of a command. The command-specific error code is in 'nErrorId'. If the function block has an timeout error, ‘bError’ is set to TRUE and ‘nErrorId’ is 1861 (hexadecimal 0x745). It is set to FALSE if a command is executed at the inputs. |
nErrorID | UDINT | Contains the command-specific error code of the last executed commands, is reset to 0 by a command at the inputs. |
Requirements
|
Development environment |
Target platform |
PLC libraries to be integrated (category group) |
|---|---|---|
|
TwinCAT v3.1.0 |
PC or CX (x86, x64, ARM) |
Tc2_IoFunctions (IO) |