FB_NovRamReadWrite
The following description refers to TwinCAT Version 2.8. From TwinCAT version 2.9 [Build 927], a function block for writing or reading PLC data to be saved in NOVRAM is no longer required.
The FB_NovRamReadWrite function block accesses the NOV-RAM of the FCxxxx-0002 fieldbus cards from a PLC program. A rising edge at the bRead or bWrite input activates the function block and a corresponding number of data bytes are read from or written to the NOV-RAM. If both inputs, bRead and bWrite, are set simultaneously, the data are first written into the NOV-RAM and then read back.
Comments:
To determine the NOV-RAM address pointer, the FB_NovRamReadWrite function block internally uses an instance of the ADSREAD function block. This address pointer is only determined when the FB_NovRamReadWrite function block is called for the first time or in the event of a change in nDevId. Several PLC cycles are required for this. The MEMCPY function is used to write data into the NOV-RAM or to read data from the NOV-RAM. This enables data to be written or read in the same PLC cycle. Internally the maximum byte length of the NOV-RAM is also determined, and the maximum data length that can be read or written is limited to this length.
Inputs
VAR_INPUT
nDevId : UDINT;
bRead : BOOL;
bWrite : BOOL;
cbSrcLen : UDINT;
cbDestLen : UDINT;
pSrcAddr : PVOID;
pDestAddr : PVOID;
tTimeOut : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
nDevId | UDINT | The device ID of a NOVRAM card. The ID is used to specify the NOVRAM of an FCxxxx-0002 card that is to be accessed for writing or reading with the function block. The device IDs are specified by the TwinCAT system during the hardware configuration. |
bRead | BOOL | A positive edge at this input activates the function block and cbDestLen data is copied from the NOVRAM (from address offset NULL) into the buffer with the address pDestAddr. |
bWrite | BOOL | A positive edge at this input activates the function block and copies cbSrcLen data from the buffer with the address pSrcAddr into the NOVRAM (from address offset NULL). |
cbSrcLen | UDINT | The byte length of the data to be written to the NOVRAM. |
cbDestLen | UDINT | The byte length of the data to be read from the NOVRAM. |
pSrcAddr | PVOID | The address pointer to a data buffer containing the data to be written into the NOV-RAM. The address pointer can be determined via the ADR operator. |
pDestAddr | PVOID | The address pointer to a data buffer into which the read NOV-RAM data is to be copied. |
tTimeOut | TIME | Specifies the time-out period that must not be exceeded when executing the command/function. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
cbRead : UDINT;
cbWrite : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until execution has been completed. |
bError | BOOL | This output is set if an error occurs during execution. |
nErrId | UDINT | Returns the ADS error number when the bError output is set. |
cbRead | UDINT | Number of successfully read data bytes. |
cbWrite | UDINT | Number of successfully written data bytes. |
Sample:
PROGRAM MAIN
VAR
fbNovRamReadWrite : FB_NovRamReadWrite;
bRead : BOOL;
bWrite : BOOL;
fromNovRam : ARRAY[1..100] OF BYTE;
toNovRam : ARRAY[1..100] OF BYTE;
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
cbRead : UDINT;
cbWrite : UDINT;
END_VAR

In the sample, a rising edge at the bRead input reads 100 bytes of data from the NOV-RAM and copies them into the fromNovRam array.
Requirements
Development environment |
Target platform |
IO Hardware |
PLC libraries to be integrated (category group) |
---|---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86) |
FCxxxx cards with NOVRAM (FCxxxx-0002) |
Tc2_IoFunctions (IO) |