IOF_SER_GetPhase

IOF_SER_GetPhase 1:

The IOF_SER_GetPhase function block determines the current communication phase on the SERCOS ring. The communication phases can have values from 0 to 4.

IOF_SER_GetPhase 2: Inputs

VAR_INPUT
    NETID     : T_AmsNetId;
    DEVICEID  : UDINT;
    GET       : BOOL;
    TMOUT     : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

NETID

T_AmsNetId

The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified.

DEVICEID

UDINT

The DeviceId is used to specify the SERCOS master whose communication phase is to be determined. The device IDs are specified by the TwinCAT system during the hardware configuration.

GET

BOOL

The function block is enabled by a positive edge at this input.

TMOUT

TIME

Specifies the time-out period that must not be exceeded when the command is executed.

IOF_SER_GetPhase 3: Outputs

VAR_OUTPUT
    BUSY    : BOOL;
    ERR     : BOOL;
    ERRID   : UDINT;
    PHASE   : BYTE;
END_VAR

Name

Type

Description

BUSY

BOOL

When the function block is enabled, this output is set and remains set until a feedback is received.

ERR

BOOL

If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset.

ERRID

UDINT

Returns the ADS error number when the ERR output is set.

PHASE

BYTE

The current communication phase in the SERCOS ring.

Requirements

Development environment

Target platform

IO hardware

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC (x86)

Sercans SCS-P ISA; Sercans SCS-P PCI;
Beckhoff FC750x PCI

Tc2_IoFunctions (IO)