IOF_LB_ParityCheckWithReset
The IOF_LB_ParityCheckWithReset function block reads the parity error counters of the Beckhoff Lightbus modules (e.g. BK2000). The counters are then reset. The master maintains an 8-bit error counter for each module. These counters work without overflow. A maximum of 256 bytes of data, and therefore 256 counters, can be read. The number of error counters to be read is specified by the input variables: LEN and DESTADDR. If, for instance, there are only 5 modules in the ring, then the DESTADDR parameter can be supplied with the address of a data buffer of 5 bytes, and the LEN parameter can be supplied with the value 5.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
DEVICEID : UDINT;
LEN : UDINT;
DESTADDR : PVOID;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetId | The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified. |
DEVICEID | UDINT | DeviceId specifies the I/O device on which the function is to be executed. The device IDs are specified by the TwinCAT system during the hardware configuration. |
LEN | UINT | Length in bytes of the data to be read. |
DESTADDR | PVOID | The address of the data buffer into which the parity data is to be written. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
Sample:
PROGRAM MAIN
VAR
IOF_LB_ParityCheckWithReset1 : IOF_LB_ParityCheckWithReset;
ParityData : ARRAY[1..256] OF BYTE;
StartParityWithReset : BOOL;
ParityReset_Busy : BOOL;
ParityReset_Err : BOOL;
ParityReset_ErrId : UDINT;
END_VAR

Requirements
Development environment | Target platform | IO hardware | PLC libraries to be integrated (category group) |
---|---|---|---|
TwinCAT v3.1.0 | None. This functionality is not supported by TwinCAT 3 at present! | Beckhoff Lightbus Master: C1220 ISA; FC200x PCI | Tc2_IoFunctions (IO) |