IOF_LB_BreakLocationTest
The IOF_LB_BreakLocationTest function block carries out a break location test in a Beckhoff Lightbus fiber-optic ring and can locate possible break locations. If no break location is detected during the test, the output variable BOXNO returns the current number of Lightbus modules in the ring. If a break location is detected before the NN-th module in front of the receiver input, the BREAK flag is set and the module number is provided via the output variable BOXNO. If the BOXNO variable returns a value of 0xFF the break location is situated immediately in front of the receiver input, and cannot be located.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
DEVICEID : UDINT;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetId | The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified. |
DEVICEID | UDINT | DeviceId specifies the I/O device on which the function is to be executed. The device IDs are specified by the TwinCAT system during the hardware configuration. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
BREAK : BOOL;
BOXNO : WORD;
END_VAR
Name | Type | Description |
---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
BREAK | BOOL | This flag is set if a break location is detected in the fiber-optic ring. |
BOXNO | WORD | The module number before the receiver input in front of which the break location has been detected. |
Requirements
Development environment | Target platform | IO hardware | PLC libraries to be integrated (category group) |
---|---|---|---|
TwinCAT v3.1.0 | None. This functionality is not supported by TwinCAT 3 at present! | Beckhoff Lightbus Master: C1220 ISA; FC200x PCI | Tc2_IoFunctions (IO) |