IOF_GetDeviceIDs
The IOF_GetDeviceIDs function block reads the device IDs of all configured and active I/O devices into a data buffer. The data buffer can be defined as an array of Word variables. If successful, the function block returns the total number of the device IDs that exist in the first data word, while the remaining data words contain the corresponding device IDs of the individual I/O devices. The device IDs are specified by the TwinCAT system during the configuration and cannot be configured by the user.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
LEN : UDINT;
DESTADDR : PVOID;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetId | The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified. |
LEN | UINT | The length in bytes of the data buffer into which the device IDs are to be read. |
DESTADDR | PVOID | Address of the data buffer into which the device IDs are to be read. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Sample:
PROGRAM MAIN
VAR
IOF_GetDeviceIds1 : IOF_GetDeviceIDs;
IdsData : ARRAY[1..201] OF WORD;
StartGetDevIds : BOOL;
GetDevIds_Busy : BOOL;
GetDevIds_Err : BOOL;
GetDevIds_ErrId : UDINT;
END_VAR
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
Requirements
Development environment | Target platform | IO hardware | PLC libraries to be integrated (category group) |
|---|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | All IO devices | Tc2_IoFunctions (IO) |