IOF_GetDeviceIDByName
The IOF_GetDeviceIDByName function block determines the device ID of an I/O device, knowing the device name. If successful, the function block returns the device ID specified by the TwinCAT system during configuration. The device IDs cannot be configured by the user.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
DEVICENAME : T_MaxString;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetId | The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified. |
DEVICENAME | T_MaxString | The device name of an I/O device. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
DEVICEID : UDINT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
DEVICEID | UDINT | The device ID of an I/O device. |
Requirements
Development environment | Target platform | IO hardware | PLC libraries to be integrated (category group) |
|---|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | All IO devices | Tc2_IoFunctions (IO) |