IOF_GetBoxAddrByName
The IOF_GetBoxAddrByName function block determines the fieldbus address of a box (box = slave, module, station), knowing the box name and the device ID. If no fieldbus address is available, the function block returns a physical or a logical address. (In the case of the Beckhoff Lightbus, for instance, it is the physical box number in the optical fiber ring, while in Profibus it is the station address). The box identifier is passed as a string to the function block, and can be specified by the user during the configuration in the TwinCAT system.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
DEVICEID : UDINT;
BOXNAME : T_MaxString;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetId | The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified. |
DEVICEID | UDINT | DeviceId specifies the I/O device on which the function is to be executed. The device IDs are specified by the TwinCAT system during the hardware configuration. |
BOXNAME | T_MaxString | The box name as a string. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
BOXADDR : UINT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
BOXADDR | UINT | The fieldbus address or logical address of the box. |
Requirements
Development environment | Target platform | IO hardware | PLC libraries to be integrated (category group) |
|---|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | All IO devices | Tc2_IoFunctions (IO) |