IOF_DeviceReset

IOF_DeviceReset 1:

The IOF_DeviceReset function block resets an IO device (e.g. a fieldbus card). The function corresponds to the online reset function from the TwinCAT->I/O->Devices->Device xyz context menu.

VAR_INPUT

VAR_INPUT
    NETID     : T_AmsNetId;
    DEVICEID  : UDINT;
    RESET     : BOOL;
    TMOUT     : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

NETID: The network address of the TwinCAT computer on which the function is to be executed can be entered here (type: T_AmsNetId). If it is to be run on the local computer, an empty string can be entered.

DEVICEID: DeviceID specifies the I/O device on which the function is to be executed. The device IDs are specified by the TwinCAT system during the hardware configuration.

RESET: the block is activated by a positive edge at this input.

TMOUT: States the length of the timeout that may not be exceeded during execution of the command.

VAR_OUTPUT

VAR_OUTPUT
    BUSY    : BOOL;
    ERR     : BOOL;
    ERRID   : UDINT;
END_VAR

BUSY: When the function block is activated this output is set. It remains set until a feedback is received.

ERR: If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset.

ERRID: Supplies the ADS error number when the ERR output is set.

Requirements

Development environment

Target platform

IO hardware

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

All IO devices

Tc2_IoFunctions (IO)