FB_KL27x1Config

The FB_KL27x1Config function block is used to parameterize a KL2751 / KL2761: 1-channel dimmer terminal.
Inputs
VAR_INPUT
bConfigurate : BOOL;
bReadConfig : BOOL;
bSetDimRampAbsolute : BOOL;
iSetRampTime : INT;
bSetWatchdogDisable : BOOL;
iSetWatchdogTimeout : UINT;
iSetTimeoutOnValue : UINT;
iSetTimeoutOffValue : UINT;
iSetDimmerMode : INT;
bSetOnAfterShortCircuit : BOOL;
bSetLineFrequency60Hz : BOOL;
tTimeout : TIME;
END_VAR
Name | Type | Description |
---|---|---|
bConfigurate | BOOL | A rising edge starts the configuration sequence. First, the general terminal data, i.e. "terminal name", "special version" and "firmware version", are read. Then, the specified settings are written to the corresponding registers and finally read again for verification and information. The read information is displayed at the function block outputs. During this sequence the output bBusy is TRUE, and no further command, e.g. bReadConfig, is accepted. |
bReadConfig | BOOL | A rising edge starts a read sequence. The general terminal data “terminal name”, “special version” and “firmware version” are read, followed by the set configuration parameters. The read information is displayed at the function block outputs. During the read sequence the output bBusy is TRUE, and no further command, e.g. bConfigurate, is accepted. |
bSetDimRampAbsolute | BOOL | FALSE: The set ramp time iSetRampTime refers to the complete data area (0 - 32767). The smaller the discontinuity, the shorter the ramp time. TRUE: Each switching step, whatever the size, requires the same time, as entered under iSetRampTime. |
iSetRampTime | INT | Ramp time input. The setting is based on the table below. |
bSetWatchdogDisable | BOOL | The internal watchdog is disabled. |
iSetWatchdogTimeout | ÚINT | Setting the watchdog time as a multiple of 10 ms. |
iSetTimeoutOnValue | UINT | This input specifies the light value that is output when a fieldbus error occurs with current process data > 0. |
iSetTimeoutOffValue | UINT | This input specifies the light value that is output when a fieldbus error occurs with current process data = 0. |
iSetDimmerMode | INT | This input is used to set the dimmer mode. The setting is based on the table below. |
bSetOnAfterShortCircuit | BOOL | FALSE: After a short circuit the light remains switched off. TRUE: The light is switched on again after a short circuit. |
bSetLineFrequency60Hz | BOOL | FALSE: Mains frequency = 50 Hz. TRUE: Mains frequency = 60 Hz. |
tTimeout | TIME | The terminal configuration or reading of the configuration must be completed within the time entered here. Otherwise an error with a corresponding error number is issued at the outputs bError and iErrorId. |
iSetRampTime |
Element |
---|---|
0 |
50 ms |
1 |
100 ms |
2 |
200 ms |
3 |
500 ms |
4 |
1 s |
5 |
2 s |
6 |
5 s |
7 |
10 s |
iSetDimmerMode |
Element |
0 |
Automatic detection |
1 |
Trailing edge phase control |
2 |
Leading edge phase control |
3 |
Rectifier mode, positive (positive half-wave with leading edge phase control) |
4 |
Rectifier mode, negative (negative half-wave with leading edge phase control) |
Inputs/outputs
VAR_IN_OUT
stInData : ST_KL1501InData;
stOutData : ST_KL1501OutData;
END_VAR
Name | Type | Description |
---|---|---|
stInData | Reference to the structure of the input process image. | |
stOutData | Reference to the structure of the output process image. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorId : UDINT;
iState : USINT;
iTerminalType : WORD;
iSpecialType : WORD;
iFirmwareVersion : WORD;
sDescription : STRING;
bDimRampAbsolute : BOOL;
sRampTime : STRING;
bWatchdogDisable : BOOL;
tWatchdogTimeout : TIME;
iTimeoutOnValue : UINT;
iTimeoputOffValue : UINT;
sDimmerMode : STRING;
aAfterShortCirciut: STRING;
sLineFrequency : STRING;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | As long as the read or configuration sequence is in progress, this output is TRUE. |
bError | BOOL | This output is switched to TRUE, if an error occurred while a command (Configure or Read) is executed. The command-specific error code is contained in iErrorId. |
iErrorId | UDINT | Contains the command-specific error code of the most recently executed command. It is reset to 0 by activating the function block again via the inputs bConfigurate or bReadConfig. See error codes. |
iState | USINT | Corresponds to the status variable of the process data stInData.iState, see VAR_IN_OUT. During command execution (bBusy = TRUE) this output is set to 0. This output is therefore suitable for assessing the status of the terminal in normal operation. Interfering states during configuration and reading through the register communication are hidden. |
iTerminalType | WORD | Contents of register 8 (terminal name). When used with the correct terminal, the content should be 0x05DD (1501dec). |
iSpecialType | WORD | Contents of register 29 (special version) |
iFirmwareVersion | WORD | Contents of register 9 (firmware version) |
sDescription | STRING | Terminal name, special version and firmware version as string (e.g. 'terminal KL1501-0000 / firmware 1C'). |
bDimRampAbsolute | BOOL | TRUE: The dimming ramp is set absolute, i.e. each switching step requires the same ramp time, as specified under iSetRampTime. |
sRampTime | STRING | Set ramp time in plain text. |
bWatchdogDisable | BOOL | TRUE: Watchdog is disabled. |
tWatchdogTimeout | TIME | Set watchdog time. |
iTimeoutOnValue | UINT | Set light value, which is output when a fieldbus error occurs with current process data > 0. |
iTimeoutOffValue | UINT | Set light value, which is output when a fieldbus error occurs with current process data = 0. |
sDimmerMode | STRING | Set dimmer mode in plain text. |
sAfterShortCircuit | STRING | Set behaviour after short circuit in plain text. |
sLineFrequency | STRING | Set mains frequency in plain text. |
Requirements
Development environment | Target platform | IO Hardware | PLC libraries to include |
---|---|---|---|
TwinCAT v3.1.4018.26 | PC/CX | KL2751, KL2761 | Tc2_IoFunctions from v3.3.5.0 |