ST_GENIbusResponseTable
Response buffer.
TYPE ST_GENIbusResponseTable :
STRUCT
arrResponseTableItem : ARRAY[1..GENIBUS_COMMAND_BUFFER_ENTRIES] OF ST_GENIbusResponseTableItem;
byResponseTableCounter : BYTE;
byResponseTableMaxCounter : BYTE;
uiResponseTableOverflowCounter : UINT;
bLockSemaphore : BOOL;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
arrResponseTableItem | ARRAY OF ST_GENIbusResponseTableItem | Response buffer |
byResponseTableCounter | BYTE | Current buffer demand |
byResponseTableMaxCounter | BYTE | Maximum buffer demand |
uiResponseTableOverflowCounter | UINT | Number of buffer overflows |
bLockSemaphore | BOOL | Write protection during the processing of a command. |
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_GENIbus from v3.3.0.0 |