ST_GENIbusResponseTableItem
Individual element in the response buffer.
TYPE ST_GENIbusResponseTableItem :
STRUCT
byAddr : BYTE;
byLength : BYTE;
eSD : E_GENIbusSD;
arrAPDUs : ARRAY[1..GENIBUS_MAX_APDU_NUMBER] OF ST_GENIbusReplyClassEntry;
byRFS : BYTE;
udiMessageHandle : UDINT;
udiErrorId : UDINT;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
byAddr | BYTE | Device destination address |
eAddrType | BYTE | Single, multiple or collective command |
eSD | Start delimiter of the telegram. | |
arrAPDUs | ARRAY OF ST_GENIbusReplyClassEntry | Collection of the APDUs (Application Program Data Units) to be transmitted. |
byRFS | BYTE | Not yet used: "Request from slave". |
udiMessageHandle | UDINT | Pointer to the current buffer element. |
udiErrorId | UDINT | If an error has occurred in the function block FB_GENIbusCommunication(), the corresponding error code will be saved here for further evaluation. |
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_GENIbus from v3.3.0.0 |