FB_GENIbusInfo

This function block reads the information area of an ID.
Inputs
VAR_INPUT
bStart : BOOL;
byAddr : BYTE := 0;
byClass : BYTE := 2;
byIDCode : BYTE := 0;
eCommandPriority : E_GENIbusCommandPriority := eGENIbusCommandPriorityMiddle;
END_VAR
Name | Type | Description |
---|---|---|
bStart | BOOL | The reading process is initiated by a rising edge at this input. |
byAdress | BYTE | Address of the GENIbus device to be addressed: valid entries: 1 - 200. This corresponds to the setting as is made directly on the GENIbus device. Conversion to the actual address range 32 - 231 takes place within the function block (see GENIbus standard). A broadcast command via address 255 is naturally not permitted. |
byClass/byIDCode | BYTE | Class and ID code of the storage space to be read. INFO commands are permissible only for classes 2, 3, 4 and 5 – an error is output for all other entries. Conversely, there is no restriction of the ID code entry, since these ranges are not without gaps and may possibly be extended. |
eCommandPriority | Priority (high, medium or low) with which the command is processed by the PLC library. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_GENIbusCommandBuffer;
END_VAR
Name | Type | Description |
---|---|---|
stCommandBuffer | Reference to the structure for communication (buffer) with the FB_GENIbusCommunication() function block |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
udiErrorArg : UDINT;
byInfoHead : BYTE;
byUnitIndex : BYTE;
byZeroH : BYTE;
byRangeZeroL : BYTE;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | Starting with the edge at bStart, this output remains TRUE until the command has been processed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId. |
udiErrorId | UDINT | Contains the command-specific error code of the most recently executed command (see error codes). It is set back to 0 by the reactivation of the function block via the bStart input. |
udiErrorArg | UDINT | If applicable, contains an extended description of the error code. |
byInfoHead | BYTE | Scaling information |
byUnitIndex | BYTE | Sign and unit – coded. |
byZeroH | BYTE | Zero point in the case of normal range zero-point scaling OR high-byte zero point in the case of extended scaling. |
byRangeZeroL | BYTE | Range in the case of normal range zero-point scaling OR low-byte zero point in the case of extended scaling. |
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_GENIbus from v3.3.0.0 |