DCTIME_TO_DCTIMESTRUCT
![]() | Outdated function This function is outdated. Use the function DCTIME64_TO_DCTIMESTRUCT instead. |
The function converts a 64-bit distributed clock system time variable of type T_DCTIME to a structured variable of type DCTIMESTRUCT.
FUNCTION DCTIME_TO_DCTIMESTRUCT: DCTIMESTRUCT
Inputs
VAR_INPUT
in : T_DCTIME;
END_VARName | Type | Description |
|---|---|---|
in | T_DCTIME | The "Distributed Clock System Time" variable to be converted. |
Sample:
PROGRAM P_TEST
VAR
dcStruct : DCTIMESTRUCT;
dcTime : T_DCTIME;
END_VAR
dcTime := F_GetCurDcTickTime();
dcStruct := DCTIME_TO_DCTIMESTRUCT(dcTime);Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |
