DCTIME64_TO_DCTIMESTRUCT
The function converts a 64-bit distributed clock system time variable of type T_DCTIME64 to a structured variable of type DCTIMESTRUCT.
FUNCTION DCTIME64_TO_DCTIMESTRUCT
Inputs
VAR_INPUT
in : T_DCTIME64;
END_VAR
Name | Type | Description |
---|---|---|
in | T_DCTIME64 | The "Distributed Clock System Time" variable to be converted |
Sample:
PROGRAM P_TEST
VAR
dcStruct : DCTIMESTRUCT;
dcTime : T_DCTIME64;
END_VAR
dcTime : F_GetCurDcTickTime64();
dcStruct := DCTIME64_TO_DCTIMESTRUCT (dcTIME);
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | Tc2_EtherCAT |