DCTIME_TO_FILETIME
![]() | Outdated function This function is outdated. Use the function DCTIME64_TO_FILETIME instead. |
The function converts a 64-bit distributed clock system time variable of type T_DCTIME to a 64-bit Windows file time variable of type T_FILETIME.
FUNCTION DCTIME_TO_FILETIME: T_FILETIME
Inputs
VAR_INPUT
in : T_DCTIME;
END_VARName | Type | Description |
|---|---|---|
in | T_DCTIME | The "Distributed Clock System Time" variable to be converted |
Sample:
PROGRAM P_TEST
VAR
ft : T_FILETIME;
dct : T_DCTIME;
END_VAR
dct := F_GetCurDcTickTime();
ft := DCTIME_TO_FILETIME(dct);Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |
