DCTIME64_TO_FILETIME
The function converts a 64-bit distributed clock system time variable of type T_DCTIME64 to a 64-bit Windows file time variable of type T_FILETIME.
FUNCTION DCTIME64_TO_FILETIME: T_FILETIME
Inputs
VAR_INPUT
in : T_DCTIME64:
END_VAR;
Name | Type | Description |
---|---|---|
in | T_DCTIME64 | The "Distributed Clock System Time" variable to be converted |
Sample:
PROGRAM P_TEST
VAR
ft : T_FILETIME;
dct : T_DCTIME64;
END_VAR
dct := F_GetCurDcTickTime64();
ft := DCTIME64_TO_FILETIME(dct);
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | Tc2_EtherCAT |