FB_EcGetLastProtErrInfo
The function block FB_EcGetLastProtErrInfo can be used to read additional error information relating to the most recent mailbox protocol error. An error-free mailbox command resets the last error every time.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
nSlaveAddr : UINT;
eProtocol : E_EcMbxProtType := eEcMbxProt_FoE;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the EtherCAT master device. (Type: T_AmsNetId) |
nSlaveAddr | UINT | Fixed address of the EtherCAT slave, whose error information is to be read. |
eProtocol | E_EcMbxProtType | |
bExecute | BOOL | The function block is activated by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
info : ST_EcLastProtErrInfo;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
info | ST_EcLastProtErr | Structure with additional error information |
Sample in ST:
A rising edge at bGet triggers reading of additional error information relating to the most recent mailbox protocol error.
PROGRAM MAIN
VAR
fbGetInfo : FB_EcGetLastProtErrInfo := ( sNetID := '172.16.6.195.2.1',
nSlaveAddr := 1004,
eProtocol := eEcMbxProt_FoE,
tTimeout := DEFAULT_ADS_TIMEOUT );
bGet : BOOL;
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
sInfo : T_MaxString;
END_VAR
fbGetInfo( bExecute:= bGet,
bBusy=>bBusy,
bError=>bError,
nErrId=>nErrId );
sInfo := BYTEARR_TO_MAXSTRING( fbGetInfo.info.binDesc );Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |