FB_EcCoeSdoWrite
The FB_EcCoeSdoWrite
function block permits an object from the object directory of an EtherCAT slave to be written by means of an SDO download. This requires the slave to have a mailbox and to support the “CANopen over EtherCAT” (CoE) protocol. The nSubIndex and nIndex parameters allow the object that is to be written to be selected. The function block FB_EcCoeSdoWriteEx must be used for access to the complete parameter, including subelements.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
nSlaveAddr : UINT;
nSubIndex : BYTE;
nIndex : WORD;
pSrcBuf : PVOID;
cbBufLen : UDINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetId | T_Ams | String containing the AMS network ID of the EtherCAT master device. (Type: T_AmsNetId) |
nSlave | UINT | Fixed address of the EtherCAT slave to which the SDO download command should be sent. |
nSubIndex | BYTE | Subindex of the object that is supposed to be written. |
nIndex | WORD | Index of the object that is supposed to be written. |
pSrcBuf | PVOID | Address (pointer) to the transmit buffer |
cbBufLen | UDINT | Number of date to be sent in bytes |
bExecute | BOOL | The function block is activated by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
Example of an implementation in ST:
PROGRAM TEST_SdoWrite
VAR
fbSdoWrite : FB_EcCoESdoWrite;
sNetId : T_AmsNetId := '172.16.2.131.2.1'; (* NetId of EtherCAT Master *)
nSlaveAddr : UINT := 1005; (* Port Number of EtherCAT Slave *)
nIndex : WORD := 16#4062; (* CoE Object Index *)
nSubIndex : BYTE := 1; (* Subindex of CoE Object *)
nValue : UINT := 2; (* variable to be written to the CoE Object *)
bExecute : BOOL; (* rising edge starts writing to the CoE Object *)
bError : BOOL;
nErrId : UDINT;
END_VAR
fbSdoWrite(
sNetId := sNetId,
nSlaveAddr := nSlaveAddr,
nIndex := nIndex,
nSubIndex := nSubIndex,
pSrcBuf := ADR(nValue),
cbBufLen := SIZEOF(nValue),
bExecute := bExecute
);
IF NOT fbSdoWrite.bBusy THEN
bExecute := FALSE;
IF NOT fbSdoWrite.bError THEN
(* write successful *)
bError := FALSE;
nErrId := 0;
ELSE
(* write failed *)
bError := fbSdoWrite.bError;
nErrId := fbSdoWrite.nErrId;
END_IF
fbSdoWrite(bExecute := FALSE);
END_IF
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | Tc2_EtherCAT |