F_ConvTcTimeToExtTime

![]() | Outdated function This function is outdated. Use the function F_ConvTcTimeToExtTime64 instead. |
The function F_ConcTcTimeToExtTime converts the TwinCAT distributed clock system time to an external time.
FUNCTION F_ConvTcTimeToExtTime: T_DCTIME
Inputs
VAR_INPUT
TcTime : T_DCTIME;
DcToTcTimeOffset : T_LARGE_INTEGER;
DcToExtTimeOffset : T_LARGE_INTEGER;
END_VARName | Type | Description |
|---|---|---|
TcTime | T_DCTIME | TwinCAT system time in "Distributed Clock" format |
DcToTcTime | T_LARGE_ | Time offset between the TwinCAT "Distributed Clock" system time and the TwinCAT system time |
DcToExtTime | T_LARGE_ | Time offset between the TwinCAT "Distributed Clock" system time and an external time |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |
