F_ConvTcTimeToExtTime64

The function F_ConvTcTimeToExtTime64 converts the TwinCAT distributed clock system time to an external time.
FUNCTION F_ConvTcTimeToExtTime64: T_DCTIME64
Inputs
VAR_INPUT
TcTime : T_DCTIME64;
DcToTcTimeOffset : ULINT;
DcToExtTimeOffset : ULINT;
END_VARName | Type | Description |
|---|---|---|
TcTime | T_DCTIME64 | TwinCAT system time in "Distributed Clock" format |
DcToTcTimeOffset | ULINT | Time offset between the TwinCAT "Distributed Clock" system time and the TwinCAT system time |
DcToExtTimeOffset | ULINT | Time offset between the TwinCAT "Distributed Clock" system time and an external time |
Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |