DCTIME64_TO_STRING

The function converts a 64-bit distributed clock system time variable of type T_DCTIME64 to a string.
The string resulting the conversion has the following format: ‘YYYY-MM-DD-hh:mm:ss.nnnnnnnnn‘
- YYYY: year;
- MM: month;
- DD: day;
- hh: hour;
- mm: minute;
- ss: second;
- nnnnnnnnn: nanoseconds
FUNCTION DCTIME64_TO_STRING: STRING (29)
Inputs
VAR_INPUT
in : T_DCTIME64; (*Distributed Clock Time*)
END_VAR
Name | Type | Description |
---|---|---|
in | T_DCTIME64 | The "Distributed Clock System Time" variable to be converted |
Example:
See description of the function: F_GetCurDcTickTime64.
Prerequisites
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |