F_GetCurDcTickTime64

The function returns the time of the current (last) tick in TwinCAT distributed clock system time format (T_DCTIME64).
FUNCTION F_GetCurDcTickTime64: T_DCTIME64
Inputs
VAR_INPUT
(*none*)
END_VARSample:
PROGRAM MAIN
VAR
tDC : T_DCTIME64;
sDC : STRING;
tDCBack : T_DCTIME64;
sDCZero : STRING;(* DCTIME64 = zero time starts on 01.01.2000 *)
tDCBackFromZero : T_DCTIME64;
tDCFromString : T_DCTIME64;
sDCBackFromString : STRING;
END_VAR
tDC := F_GetCurDcTickTime64();
sDC := DCTIME64_TO_STRING( tDC );
tDCBack := STRING_TO_DCTIME64( sDC );
sDCZero := DCTIME64_TO_STRING( ULARGE_INTEGER(0, 0) );
tDCBackFromZero := STRING_TO_DCTIME64( sDCZero );
tDCFromString := STRING_TO_DCTIME64( '2007-03-09-11:31:09.223456789' );
sDCBackFromString := DCTIME64_TO_STRING( tDCFromString );Prerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |