Error codes
Value (hex) | Value (dec) | Value (enum) | Description |
|---|---|---|---|
0x0000 | 0 | NO_ERROR | No error at the function block. |
0x000A | 10 | KL6581_WrongTerminal | Wrong terminal connected. |
0x0010 | 16 | KL6581_WatchdogError | Timeout during initialization of function block FB_KL6581(). |
0x0011 | 17 | KL6581_NoComWithKL6581 | This message usually means that there is no connection to the terminal. Terminal linked to the variables in the System Manager? Terminal plugged in incorrectly? Clean all, rebuild all and read again in the System Manager? |
0x0012 | 18 | KL6581_idx_number_not_OK | The input variable nIdx of function block FB_KL6581() is greater than 64. |
0x0013 | 19 | KL6581_Switch_to_Stopp | The terminal has stopped exchanging data with the KL6583-0000 EnOcean® transmitter and receiver, no EnOcean® data has been sent or received. |
0x0014 | 20 | KL6581_not_ready | Internal message for the function blocks connected to the FB_KL6581(). |
0x0015 | 21 | KL6581_No_KL6853_Found | No KL6583 is connected to the EnOcean® master terminal KL6581 or communication is not available! |
0x0016 | 22 | KL6581_TransmissionError | Data could not be sent, check address of KL6583 or KL6583 not ready for operation. |