FB_SoEAX5000FirmwareUpdate_ByDriveRef
With the FB_SoEAX5000FirmwareUpdate_ByDriveRef function block the Firmware of the AX5000 can be checked and automatically changed to a given version (Revision and Build) or to the current Build of the configured revision.
For the update:
- the configured slave type is determined, e.g. AX5103-0000-0010.
- the current slave with the specified slave address is determined, e.g. AX5103-0000-0009.
- the current slave firmware is determined, e.g. v1.05_b0009.
- a comparison of the configuration and the found slave regarding number of channels, current, revision and firmware is made.
- the name of the required firmware file is determined and a search for the file performed.
- the firmware update is executed (if necessary).
- the current slave with the specified slave address is determined again.
- the slave is switched to the predefined EtherCAT state.
A successful update ends with eFwUpdateState = eFwU_FwUpdateDone.
If the update is not required, this is signaled via eFwUpdateState = eFwU_NoFwUpdateRequired.
The firmware is updated via the specified channel (A = 0 or B = 1) from stDriveRef. In the case of two-channel devices only one of the two channels can be used. The other channel signals eFwUpdateState = eFwU_UpdateViaOtherChannelActive or eFwUpdateState = eFwU_UpdateViaOtherChannel.
During the firmware update (eFwUpdateState = eFwU_FwUpdateInProgress), iLoadProgress signals the progress in percent.
Notice | |
Faulty update due to interruptions Interruptions during the update may result in it not being executed or executed incorrectly. Afterwards, the drive amplifier may no longer be usable without the appropriate firmware. The rules during the update are:
|
Inputs
VAR_INPUT
stDriveRef : ST_DriveRef;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
sFirmwareVersion : STRING(20); (* version string vx_yy_bnnnn, e.g. "v1.05_b0009" for v1.05 Build 0009*)
sFirmwarePath : T_MaxString; (* drive:\path, e.g. "C:\TwinCAT\Io\TcDriveManager\FirmwarePool" *)
sNetIdIPC : T_AmsNetId;
iReqEcState : UINT := EC_DEVICE_STATE_OP;
END_VARName | Type | Description |
|---|---|---|
stDriveRef | ST_DriveRef | Reference to the drive. The reference to the drive can be linked directly to the PLC in the System Manager. To do this, an instance of the structure ST_PlcDriveRef must be allocated and the NetID must be converted from the byte array into a string (Type: ST_DriveRef). |
bExecute | BOOL | The function block is activated by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
sFirmwareVersion | STRING(20) | Specifies the desired firmware version in the form of vx.yy_bnnnn, e.g. "v1.05_b0009" for Version v1.05 Build 0009. Release-Builds:
Customer-specific Firmware-Builds:
Debug-Builds:
|
sFirmwarePath | T_MaxString | Specifies the path for the firmware pool in which the firmware files are located, e.g. C:\TwinCAT\Io\TcDriveManager\FirmwarePool. |
sNetIdIPC | T_AmsNetId | AMS-NetID of the controller (IPC) |
iReqEcState | UINT | Desired EtherCAT state after the update, only if an update is actually being executed. The states are defined in PLC Lib Tc2_EtherCAT as global constants. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
iDiagNumber : UDINT;
eFwUpdateState : E_FwUpdateState;
iLoadProgress : INT;
sSelectedFirmwareFile : STRING(MAX_STRING_LENGTH); (* found firmware file, e.g. "AX5yxx_xxxx_0010_v1_05_b0009.efw" *)
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
iAdsErrId | UINT | Returns the ADS error code of the last executed command when the bError output is set. |
iSercosErrId | UINT | Returns the Sercos error of the last executed command in the event of a set bError output. |
iDiagNumber | UDINT | Returns the drive amplifier error of the last firmware update if the bError output is set. |
eFwUpdateState | E_FwUpdateState | Returns the status of the firmware update (see E_FwUpdateState). |
iLoadProgress | INT | Returns the progress of the actual firmware update as a percentage. |
sSelectedFirmwareFile | STRING(MAX_STRING_LENGTH) | Displays the name of the firmware file being searched for. |
Sample
VAR CONSTANT
iNumOfDrives : INT := 2;
END_VAR
VAR
bInit : ARRAY [1..iNumOfDrives] OF BOOL := 2(TRUE);
fbFirmwareUpdate : ARRAY[1..iNumOfDrives] OF FB_SoEAX5000FirmwareUpdate_ByDriveRef;
stPlcDriveRef AT %I* : ARRAY[1..iNumOfDrives]OF ST_PlcDriveRef;
stDriveRef : ARRAY [1..iNumOfDrives] OF ST_DriveRef;
sFirmwareVersion : ARRAY[1..iNumOfDrives] OF STRING(20) := 2('v1.05_b0009');
eFwUpdateState : ARRAY[1..iNumOfDrives] OF E_FwUpdateState;
sSelectedFirmwareFile: ARRAY [1..iNumOfDrives] OF STRING(MAX_STRING_LENGTH);
iUpdateState : INT;
bExecute : BOOL;
sNetIdIPC : T_AmsNetId := '';
sFirmwarePath : T_MaxString := 'C:\TwinCAT\Io\TcDriveManager\FirmwarePool';
I : INT;
bAnyInit : BOOL;
bAnyBusy : BOOL;
bAnyError : BOOL;
END_VARCASE iUpdateState OF
0:
bAnyInit := FALSE;
FOR I := 1 TO iNumOfDrives DO
IF bInit[I] THEN
bAnyInit := TRUE;
stDriveRef[I].sNetId := F_CreateAmsNetId(stPlcDriveRef[I].aNetId);
stDriveRef[I].nSlaveAddr := stPlcDriveRef[I].nSlaveAddr;
stDriveRef[I].nDriveNo := stPlcDriveRef[I].nDriveNo;
stDriveRef[I].nDriveType := stPlcDriveRef[I].nDriveType;
IF (stDriveRef[I].sNetId <> '') AND (stDriveRef[I].nSlaveAddr <> 0)
THEN bInit[I] := FALSE;
END_IF
END_IF
END_FOR
IF NOT bAnyInit AND bExecute THEN
iUpdateState := 1;
END_IF
1:
FOR I := 1 TO iNumOfDrives DO
fbFirmwareUpdate[I](
stDriveRef := stDriveRef[I],
bExecute := TRUE,
tTimeout := T#15s,
sFirmwareVersion := sFirmwareVersion[I],
sFirmwarePath := sFirmwarePath,
sNetIdIPC := sNetIdIPC,
iReqEcState := EC_DEVICE_STATE_OP,
eFwUpdateState => eFwUpdateState[I]
);
END_FOR
iUpdateState := 2;
2:
bAnyBusy := FALSE;
bAnyError:= FALSE;
FOR I := 1 TO iNumOfDrives DO
fbFirmwareUpdate[I](
eFwUpdateState => eFwUpdateState[I],
sSelectedFirmwareFile => sSelectedFirmwareFile[I]
);
IF NOT fbFirmwareUpdate[I].bBusy THEN
fbFirmwareUpdate[I](bExecute := FALSE);
IF fbFirmwareUpdate[I].bError THEN
bAnyError := TRUE;
END_IF
ELSE
bAnyBusy := TRUE;
END_IF
END_FOR
IF NOT bAnyBusy THEN
bExecute := FALSE;
IF NOT bAnyError THEN
iUpdateState := 0; (* OK *)
ELSE
iUpdateState := 0; (* Error *)
END_IF
END_IF
END_CASE