E_FwUpdateState
The enumeration E_FwUpdateState describes the state of a firmware update.
TYPE E_FwUpdateState :(
(* update states *)
eFwU_NoError := 0,
eFwU_CheckCfgIdentity,
eFwU_CheckSlaveCount,
eFwU_CheckFindSlavePos,
eFwU_WaitForScan,
eFwU_ScanningSlaves,
eFwU_CheckScannedIdentity,
eFwU_CheckScannedFirmware,
eFwU_FindFirmwareFile,
eFwU_WaitForUpdate,
eFwU_WaitForSlaveState,
eFwU_StartFwUpdate,
eFwU_FwUpdateInProgress,
eFwU_FwUpdateDone,
eFwU_NoFwUpdateRequired,
(* not updating via this channel *)
eFwU_UpdateViaOtherChannelActive,
eFwU_UpdatedViaOtherChannel,
(* error states *)
eFwU_GetSlaveIdentityError := -1,
eFwU_GetSlaveCountError := -2,
eFwU_GetSlaveAddrError := -3,
eFwU_StartScanError := -4,
eFwU_ScanStateError := -5,
eFwU_ScanIdentityError := -6,
eFwU_GetSlaveStateError := -7,
eFwU_ScanFirmwareError := -8,
eFwU_FindFileError := -9,
eFwU_CfgTypeInNoAX5xxx := -10,
eFwU_ScannedTypeInNoAX5xxx := -11,
eFwU_ChannelMismatch := -12,
eFwU_ChannelMismatch_1Cfg_2Scanned := -13,
eFwU_ChannelMismatch_2Cfg_1Scanned := -14,
eFwU_CurrentMismatch := -15,
eFwU_FwUpdateError := -16,
eFwU_ReqSlaveStateError := -17,
eFwU_ChannelMismatch_0Cfg_1Scanned := -18,
eFwU_ChannelMismatch_0Cfg_2Scanned := -19,
eFwU_ChannelMismatch_1Cfg_0Scanned := -20,
eFwU_ChannelMismatch_2Cfg_0Scanned := -21,
eFwU_TypeIncompatibleCfgToScanned := -22
);
END_TYPE
Update Status
eFwU_NoError | Initial state |
eFwU_CheckCfgIdentity | Read the configured slave types (number of channels, current, revision) |
eFwU_CheckSlaveCount | Determine the configured number of slaves |
eFwU_CheckFindSlavePos | Search for the slave address in the master object directory |
eFwU_WaitForScan | Wait for online scan |
eFwU_ScanningSlaves | Online scan of the slaves |
eFwU_CheckScannedIdentity | Read the scanned slave types (number of channels, current, revision) |
eFwU_CheckScannedFirmware | Read the firmware version |
eFwU_FindFirmwareFile | Search for the selected firmware file |
eFwU_WaitForUpdate | Wait for status of the update |
eFwU_WaitForSlaveState | Determine the EtherCAT slave status |
eFwU_StartFwUpdate | Start the firmware update |
eFwU_FwUpdateInProgress | Firmware update active |
eFwU_FwUpdateDone | Firmware update successfully completed |
eFwU_NoFwUpdateRequired | No firmware update required |
eFwU_UpdateViaOtherChannelActive | Update takes place via the other axis channel |
eFwU_UpdatedViaOtherChannel | Update took place via the other axis channel |
Update error
eFwU_GetSlaveIdentityError | Reading of the configured slave type failed (see iAdsErrId)- |
eFwU_GetSlaveCountError | Determination of the configured number of slaves failed (see iAdsErrId)- |
eFwU_GetSlaveAddrError | Search for the slave address in the master object directory failed (see iAdsErrId)- |
eFwU_StartScanError | Start of the online scan failed (see iAdsErrId)- |
eFwU_ScanStateError | Online scan failed (see iAdsErrId)- |
eFwU_ScanIdentityError | Reading of the scanned slave type (number of channels, current, revision) failed (see iAdsErrId)- |
eFwU_GetSlaveStateError | Determination of the EtherCAT slave status failed (see iAdsErrId)- |
eFwU_ScanFirmwareError | Reading of the firmware version failed (see iAdsErrId + iSercosErrId). |
eFwU_FindFileError | Search for the selected firmware file failed (see iAdsErrId). |
eFwU_CfgTypeInNoAX5xxx | The configured slave is not an AX5000. |
eFwU_ScannedTypeInNoAX5xxx | The scanned slave is not an AX5000. |
eFwU_ChannelMismatch | The number of configured and found channels of the AX5000 do not match. |
eFwU_ChannelMismatch_1Cfg_2Scanned | Single-channel device configured, but two-channel device found. |
eFwU_ChannelMismatch_2Cfg_1Scanned | Two-channel device configured, but single-channel device found. |
eFwU_CurrentMismatch | AX5000 type does not match in terms of current, e.g. AX5103 (3 A) configured, but AX5106 (6 A) found. |
eFwU_FwUpdateError | General update error (see iAdsErrId) |
eFwU_ReqSlaveStateError | Switching to the desired EtherCAT status failed. |
eFwU_ChannelMismatch_0Cfg_1Scanned |
|
eFwU_ChannelMismatch_0Cfg_2Scanned |
|
eFwU_ChannelMismatch_1Cfg_0Scanned |
|
eFwU_ChannelMismatch_2Cfg_0Scanned |
|
eFwU_TypeIncompatibleCfgToScanned |
|