FB_SoEReadDiagNumber_ByDriveRef

FB_SoEReadDiagNumber_ByDriveRef 1:

With the FB_SoEReadDiagNumber_ByDriveRef function block the current diagnostic number can be read as UDINT (S-0-0390).

FB_SoEReadDiagNumber_ByDriveRef 2: Inputs

VAR_INPUT
    stDriveRef : ST_DriveRef; 
    bExecute   : BOOL; 
    tTimeout   : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

stDriveRef

ST_DriveRef

Reference to the drive. The reference to the drive can be linked directly to the PLC in the System Manager. To do this, an instance of the structure ST_PlcDriveRef must be allocated and the NetID must be converted from the byte array into a string (Type: ST_DriveRef).

bExecute

BOOL

The function block is activated by a positive edge at this input.

tTimeout

TIME

Maximum time allowed for the execution of the function block.

FB_SoEReadDiagNumber_ByDriveRef 3: Outputs

VAR_OUTPUT
    bBusy        : BOOL;
    bError       : BOOL;
    iAdsErrId    : UINT;
    iSercosErrId : UINT;
    dwAttribute  : DWORD;
    iDiagNumber  : UDINT;
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

iAdsErrId

UINT

Returns the ADS error code of the last executed command when the bError output is set.

iSercosErrId

UINT

Returns the Sercos error of the last executed command in the event of a set bError output.

dwAttribute

DWORD

Returns the attributes of the Sercos parameter.

iDiagNumber

UDINT

Returns the current diagnostic number.

Sample

fbDiagNumber : FB_SoEReadDiagNumber_ByDriveRef;
bDiagNumber  : BOOL;
iDiagNumber  : UDINT;
stPlcDriveRef AT %I* : ST_PlcDriveRef;
stDriveRef : ST_DriveRef;

IF bInit THEN
   stDriveRef.sNetId := F_CreateAmsNetId(stPlcDriveRef.aNetId);
   stDriveRef.nSlaveAddr := stPlcDriveRef.nSlaveAddr;
   stDriveRef.nDriveNo := stPlcDriveRef.nDriveNo;
   stDriveRef.nDriveType := stPlcDriveRef.nDriveType;
   IF (stDriveRef.sNetId <> '') AND (stDriveRef.nSlaveAddr <> 0) THEN
       bInit := FALSE;
   END_IF
END_IF

IF bDiagNumber AND NOT bInit THEN
   fbDiagNumber(
     stDriveRef := stDriveRef,
     bExecute := TRUE,
     tTimeout := DEFAULT_ADS_TIMEOUT,
     iDiagNumber => iDiagNumber
   );
   IF NOT fbDiagNumber.bBusy THEN
      fbDiagNumber(stDriveRef := stDriveRef, bExecute := FALSE);
      bDiagNumber := FALSE;
   END_IF
END_IF