FB_WriteAdsSymByName

The function block FB_WriteAdsSymByName enables writing of any value to another controller using the symbol name.
On a positive edge at the input bWrite the function block writes the value to which the pointer nSrcAddr points into the variable sVarName of the selected ADS device (e.g. PLC). The ADS device is indicated by the AMS-NetId (sNetId) and the AMS Port number (nPort).
The internal mode of operation of the function block can be changed with the aid of the eComMode input:
- eComMode := eAdsComModeSecureCom: After each write process, the handle of the PLC variable is released again. This mode should be used when values are exchanged very slowly.
- eComMode := eAdsComModeFastCom: As long as the inputs sVarName, sNetID and nPort do not change, the handle of the PLC variable is not released after each write operation. This mode should be used when values are exchanged very frequently.
Inputs
VAR_INPUT
bWrite : BOOL;
sNetId : T_AmsNetId;
nPort : T_AmsPort := 851;
sVarName : STRING(255);
nSrcAddr : PVOID;
nLen : UDINT;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
eComMode : E_AdsComMode := eAdsComModeSecureCom;
END_VARName | Type | Description |
|---|---|---|
bWrite | BOOL | This function block writes the contents of the variable to which pointer nSrcAddr points into the variable sVarName of the selected ADS device. |
sNetId | T_AmsNetID | AMS NetID of the ADS device to which the value is to be transmitted. |
nPort | T_AmsNetID | AMS port number of the ADS device to which the value is to be transmitted. |
sVarName | STRING(255) | Symbol name of the variable to be written on the selected ADS device (max. 255 characters). |
nSrcAddr | PVOID | Address of the variable in which the value to written is located. |
nLen | UDINT | Length in bytes of the variable to be written. |
tTimeout | TIME | Time until processing is aborted. |
eComMode | Enum used to specify whether the handle of the PLC variable is released again after each write process. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | The transmission is active. |
bError | BOOL | An error occurred during the transmission. |
nErrorId | UDINT | ADS error number if an error has occurred. |
Requirements
Development environment | required TC3 PLC library |
|---|---|
TwinCAT v3.1.0 | Tc2_DataExchange |