Osram
Function blocks
Osram has defined its own special DALI commands. These commands extend beyond the possible DALI commands in accordance with the IEC 62386 standard. However, these commands are only applicable to certain Osram devices. Please contact Osram for a more detailed description of the commands.
Name | Description |
|---|---|
This function block evaluates the measured brightness and occupancy of the Osram DALI Professional Sensor Coupler. This function block can also be used to initialize the DALI control devices. | |
This function block evaluates the status of the digital input of the Osram DALI Professional Pushbutton Coupler. This function block can also be used to initialize the DALI control device. | |
FB_DALIV2xOsramDisableSignalMode | Disables the Input Signal Mode for a channel. |
FB_DALIV2xOsramEnableSignalMode | Enables the Input Signal Mode for a channel. |
FB_DALIV2xOsramQueryConfigurationId | Reads the configuration for a channel. |
FB_DALIV2xOsramQueryInputDeviceType | Reads the device type. |
FB_DALIV2xOsramQueryInputValue | Reads the input value of a channel. |
FB_DALIV2xOsramQueryResolution | Queries the resolution of the input values of the control device. |
FB_DALIV2xOsramStoreConfigurationId | Writes the configuration for a channel. |
FB_DALIV2xOsramIdentifySelectedDevice | Starts the identification routine for the selected control device (random address and search address are the same). |
FB_DALIV2xOsramQueryChannelSize | Reads the number of channels supported by the control device. |
FB_DALIV2xOsramQueryConfigurationFeature | Reads the possible configuration values for a channel. |
FB_DALIV2xOsramQueryDeviceError | Queries whether the control device has detected an error |
FB_DALIV2xOsramQueryStatus | Reads the device status. |
FB_DALIV2xOsramReadMemoryLocation | A byte is read from the memory of the control device. |