Configuration
Function blocks
Name | Description |
---|---|
Inserts one or more control gears into a group. | |
Remove one or more control gears from a group. | |
Removes the control gear from the scene. | |
All variables are reset to their reset values. | |
Writes a value to variable FADE RATE. | |
Writes a value to variable FADE TIME. | |
Writes a value to variable MAX LEVEL. | |
Writes a value to variable MIN LEVEL. | |
Writes a value to variable POWER ON LEVEL. | |
Writes a value as lamp power value in a scene | |
Control gears receive a (new) short address. | |
Writes a value to variable SYSTEM FAILURE LEVEL. | |
Writes the current value of the lamp power into the DTR0. |
Further Information