FB_SocketUdpAddMulticastAddress
Available since product version: TwinCAT TCP/IP Connection Server 1.0.64 or higher

Binds the Server to a Multicast IP address so that Multicast UDP packets can be received. This function blocks requires a previously established UDP socket handle, which can be requested using the function block FB_SocketUdpCreate.
VAR_INPUT
VAR_INPUT
sSrvNetId : T_AmsNetId := '';
hSocket : T_HSOCKET;
sMulticastAddr : STRING(15);
bExecute : BOOL;
tTimeout : TIME := T#5s;
END_VAR
sSrvNetId: String containing the network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified.
hSocket: Connection handle of the listener sockets. This handle must first be requested via the function block FB_SocketUdpCreate.
sMulticastAddr: Multicast address to bind to.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
bBusy: When the function block is activated this output is set. It remains set until and acknowledgement is received.
bError: If an error should occur during the transfer of the command, then this output is set once the bBusy output was reset.
nErrId : If the bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number.
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT version 2.8.0 or higher | PC or CX (x86) | TcpIp.lib
|
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |